IESNA:LM-63-2002
[TEST]P940740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21484
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1959.8 1947.5 1921.8 1899.5 1893.9 1896.1 1902.8 1915.1 1926.3 1929.6
1930.7 1947.5 1982.1 2039.1 2134 2268 2431 2627.5 2878.8 3178.1
3517.5 3932.9 4436.6 5009.4 5625.8 6288 6923.4 7219.3 6786.1 5243.9
2853.1 805.1 246.8 146.3 83.8 34.6 0
1959.8 1953.1 1926.3 1903.9 1898.4 1899.5 1906.2 1918.5 1928.5 1931.9
1934.1 1952 1985.5 2045.8 2138.4 2273.6 2438.8 2636.5 2894.4 3193.7
3544.3 3972 4495.8 5056.3 5683.9 6362.8 6984.8 7252.8 6717.9 5126.7
2720.2 754.9 239 134 78.2 31.3 0
1959.8 1950.8 1925.2 1901.7 1891.7 1892.8 1896.1 1902.8 1907.3 1911.8
1918.5 1937.4 1973.2 2030.1 2123.9 2247.9 2406.4 2594 2836.4 3132.3
3501.9 3964.2 4506.9 5109.9 5735.3 6398.6 7025 7351.1 6954.7 5537.6
3287.5 1212.7 323.8 160.8 94.9 36.9 0
1959.8 1946.4 1921.8 1896.1 1882.7 1879.4 1881.6 1882.7 1882.7 1890.5
1901.7 1922.9 1958.7 2014.5 2094.9 2213.3 2370.7 2562.8 2805.1 3099.9
3499.7 3977.6 4587.3 5274.1 5977.6 6667.7 7312 7676.1 7475.1 6427.6
4413.1 2135.1 643.2 234.5 113.9 35.7 0
1959.8 1946.4 1922.9 1896.1 1879.4 1876 1878.3 1878.3 1878.3 1887.2
1907.3 1926.3 1956.4 2004.4 2077 2186.5 2345 2542.7 2786.1 3096.6
3506.4 4052.4 4757.1 5591.2 6448.8 7217.1 7836.9 8229.9 8276.8 7740.8
6173 3713 1576.8 402 135.1 31.3 0
1959.8 1943 1919.6 1892.8 1874.9 1871.6 1874.9 1879.4 1879.4 1888.3
1909.5 1925.2 1948.6 2000 2077 2186.5 2340.6 2542.7 2790.6 3117.8
3545.5 4132.8 4921.2 5882.7 6858.6 7706.2 8327.1 8789.4 9073 8892.1
7707.3 5411.4 2591.8 814.1 173.1 40.2 0
1959.8 1946.4 1921.8 1893.9 1876 1871.6 1873.8 1878.3 1878.3 1887.2
1907.3 1928.5 1958.7 2007.8 2083.7 2195.4 2351.7 2548.3 2793.9 3104.4
3514.2 4061.4 4769.3 5591.2 6439.9 7224.9 7872.6 8323.7 8384 7794.4
6314.8 3855.9 1515.3 390.8 112.8 30.2 0
1959.8 1948.6 1925.2 1897.2 1879.4 1874.9 1878.3 1881.6 1885 1893.9
1908.4 1931.9 1969.8 2026.8 2108.3 2221.1 2380.8 2575.1 2817.4 3121.1
3523.1 4030.1 4643.2 5312 5996.6 6687.8 7343.3 7710.7 7459.4 6477.9
4539.3 2182 651 244.6 116.1 35.7 0
1959.8 1952 1927.4 1900.6 1886.1 1883.8 1888.3 1897.2 1905.1 1912.9
1922.9 1943 1982.1 2043.5 2135.1 2261.3 2418.7 2609.7 2848.7 3137.9
3504.1 3958.6 4491.3 5073.1 5680.6 6337.2 6982.6 7307.6 6965.8 5793.3
3660.5 1438.3 412.1 196.5 105 42.4 0
1959.8 1954.2 1928.5 1901.7 1889.4 1888.3 1896.1 1911.8 1925.2 1933
1940.8 1960.9 1997.7 2060.3 2156.3 2291.4 2456.7 2656.6 2902.3 3199.3
3543.2 3970.9 4463.4 5016.1 5603.5 6254.5 6874.3 7117.7 6657.6 5168
2831.9 853.1 260.2 131.8 70.4 27.9 0
1959.8 1953.1 1928.5 1901.7 1889.4 1889.4 1897.2 1911.8 1926.3 1933
1939.7 1956.4 1994.4 2053.6 2148.5 2280.3 2444.4 2653.2 2900 3181.4
3519.8 3929.6 4419.8 4975.9 5536.5 6187.5 6820.7 7120 6731.3 5323.2
3016.2 948.1 274.7 142.9 73.7 25.7 0
